: Solenoid Valve Suction Line Application

Metric Imperial
Find A Part Validate A Part
Suction Line Solenoid Information
A Suction Line Solenoid Valve is the On/Off control of suction gas flow.
Validate A Part
Suction Line Solenoid Selection
Refrigerant
Evaporator Temperature
Suction Vapor Temperature
Liquid Temperature
Line Capacity
Sporlan normally open solenoid valves primary purpose is to control automatically the flow of fluids, liquid or gas. Sporlan Solenoid Valves may be applied on a wide variety of applications.
Sporlan normally closed solenoid valves (with check valve) primary purpose is to control automatically the flow of fluids, liquid or gas. Sporlan Solenoid Valves may be applied on a wide variety of applications.
Sporlan normally closed solenoid valves primary purpose is to control automatically the flow of fluids, liquid or gas. Sporlan Solenoid Valves may be applied on a wide variety of applications.