: Solenoid Valve Liquid Line Application

Metric Imperial
Find A Part Validate A Part
Liquid Line Solenoid Information
A Liquid Line Solenoid Valve is the On/Off control of liquid flow.
Validate A Part
Liquid Line Solenoid Selection
Refrigerant
Liquid Temperature
Evaporator Temperature
Line Capacity
Sporlan normally open solenoid valves primary purpose is to control automatically the flow of fluids, liquid or gas. Sporlan Solenoid Valves may be applied on a wide variety of applications.
Sporlan normally closed solenoid valves (with check valve) primary purpose is to control automatically the flow of fluids, liquid or gas. Sporlan Solenoid Valves may be applied on a wide variety of applications.
Sporlan normally closed solenoid valves primary purpose is to control automatically the flow of fluids, liquid or gas. Sporlan Solenoid Valves may be applied on a wide variety of applications.